AC Motors | Brake | 1400-1800 RPM | 143TC |

Product Overview: CBM3546T




* Click for Larger Image

Catalog Number:  CBM3546T
Description:  1HP,1740RPM,3PH,60HZ,143TC,3514M,TEFC,F1
Ship Weight:  40 lbs.
List Price:  $1373 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Spring set brake
Power off operation manual release
Resets automatically
Brakes internally connected to motor on 215T and smaller
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stop and hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.