AC Motors | Pump | TENV Encl | 210TY |

Product Overview: C21G2701




* Click for Larger Image

Catalog Number:  C21G2701
Description:  3HP,1200RPM,1PH,60HZ,210TY,TENV,FOOTLES
Ship Weight:  315 lbs.
List Price:  $9727 USD
Multiplier Symbol:  S1

View SpecificationsView Operation Manual


Features
All cast iron construction
416 stainless steel shafts
dual carbon ceramic mechanical seals
(2) NC thermostats and 25 feet of cable
Dual moisture sensing probes
Includes NEMA 1 enclosure control box, wired complete with starting capacitors, wiring diagram and terminal board
Explosion Proof, Division 1, Group C & D, T3C
Submersible motors suitable for both wet pit and dry pit applications
Continuous duty in water/sewage
5 year pro-rated warranty.
Features
Municipal and Industrial wastewater, slurry pump, aerators and mixers.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.