AC Motors | Unit Handling | 1400-1800 RPM | TENV Encl | Three Phase | 145TY |

Product Overview: BNM3554T-D




* Click for Larger Image

Catalog Number:  BNM3554T-D
Description:  1.5HP,1755RPM,3PH,60HZ,143TY,3533M,TENV
Ship Weight:  65 lbs.
List Price:  $1465 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
Dodge “D” Series brakes are spring set
Brakes are single phase with built-in rectifier to DC
Brakes have a manual release lever
56-140 frames have low profile F3 top-mounted conduit box
D series brake motors can be universally mounted
Inverter ready
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors
2 year warranty
Features
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.