AC Motors | Brake | 213T |

Product Overview: BM3730T




* Click for Larger Image

Catalog Number:  BM3730T
Description:  7.5HP,1770RPM,3PH,60HZ,213T,3731M,TEFC,F
Ship Weight:  138 lbs.
List Price:  $3087 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Spring set brake
Power off operation manual release
Resets automatically
Brakes internally connected to motor on 215T and smaller.
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.