AC Motors | Brake | TEFC Encl |

Product Overview: BM3606




* Click for Larger Image

Catalog Number:  BM3606
Description:  1.5HP,1735RPM,3PH,60HZ,184,3520M,TEFC,F1
Ship Weight:  37 lbs.
List Price:  $1940 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Spring set brake
Power off operation manual release
Resets automatically
Brakes internally connected to motor on 215T and smaller.
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.