AC Motors | Unit Handling | 145TY |

Product Overview: BM3558T-S




* Click for Larger Image

Catalog Number:  BM3558T-S
Description:  2HP,1750RPM,3PH,60HZ,145TY,3524M,TEFC,F3
Ship Weight:  57 lbs.
List Price:  $1321 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
Dodge short series brakes are spring set
Brakes are single phase with built-in rectifier to DC
Brakes have a manual release lever
56-140 frames have low profile F3 top-mounted conduit box
Inverter ready
SSB brake motors can be universally mounted
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors
2 year warranty
Features
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.