DC Controls | OneWay |

Product Overview: BC354




* Click for Larger Image

Catalog Number:  BC354
Description:  DC PWM CONTROL, 115/230V, 1/4-2 HP, NEMA 4X
Ship Weight:  5 lbs.
List Price:  $723 USD
Multiplier Symbol:  E9

View Specifications


Features
Field power supply allows use with shunt wound DC motors as well as permanent magnet motors
Adjustable accel, decel, current limit, IR comp, min and max speed
Overload indicating LED
5K speed pot for speed control
Anti-demag circuit protects PM motors
Active bridge circuit reducers
AC line surge current during Off/On cycles
UL and cUL recognized
Features
Conveyors, mixers, packaging machinery and other applications requiring variable speed and constant torque.


* The image shown is representative only. Actual product may differ in appearance from image shown.