|
 |
 |
 DC Controls | Regenerative | 90/180 Volt | NEMA 4X Encl |

Product Overview: BC254-FBR


 * Click for Larger Image
|
 |
 |
Catalog Number: |
BC254-FBR |
| Description: |
DC SCR REGEN CONTROL, 115/230V, 1/50-2 HP, CHASSIS |
| Ship Weight: |
5 lbs. |
| List Price: |
$706
USD |
| Multiplier Symbol: |
E9 |
|
 |
 |
|
Field power supply allows use with shunt wound DC motors as well as permanent magnet motors |
 |
|
Adjustable accel, decel, current limit, IR comp, min and max speed |
 |
|
Current limit indicating LED |
 |
|
5K speed pot for speed control |
 |
|
Anti-demag circuit protects PM motors and helps protect the SCR power bridge against direct shorts |
 |
|
Noise rejection circuit eliminates false starts and blown SCR's |
 |
|
BC254-FBR is BC254 with Power Switch instead of Start/Stop Switch and BC253, FWD-BRK-REV Switch factory installed |
 |
|
UL and cUL recognized |
|
 |
 |
 |
Conveyors, mixers, packaging machinery and other applications requiring variable speed and constant torque. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|