DC Controls | One Way | NEMA 4X Encl | 90/180 Volt | 10.2 Current |

Product Overview: BC154-P




* Click for Larger Image

Catalog Number:  BC154-P
Description:  DC SCR CONTROL, 115/230V, 1/50-2 HP, NEMA 4X
Ship Weight:  5 lbs.
List Price:  $467 USD
Multiplier Symbol:  E9

View Specifications


Features
Full wave SCR control with free wheeling diode (NEMA type K)
Field power supply allows use with shunt wound DC motors as well as permanent magnet motors
Adjustable accel, decel, current limit, IR comp, min and max speed
Current limit indicating LED
5K speed pot for speed control
Anti-demag circuit protects PM motors and helps protect the SCR power bridge against direct shorts
Noise rejection circuit eliminates false starts and blown SCR's
BC154-P is BC154 with Power Switch instead of Start/Stop Switch
UL and cUL recognized
Features
Conveyors, mixers, packaging machinery and other applications requiring variable speed and constant torque.


* The image shown is representative only. Actual product may differ in appearance from image shown.