DC Controls | One Way | 90-130 Volt |

Product Overview: BC110




* Click for Larger Image

Catalog Number:  BC110
Description:  FRAC DC ANALOG,115AC,50/60HZ,1.0A,1
Ship Weight:  5 lbs.
List Price:  $549 USD
Multiplier Symbol:  E9

View Specifications


Features
Simple DC motor control with built-in circuit breaker
Center lock reversing switch
7 foot SJO oil resistent cord
Variable voltage transformer for manual speed adjustment
NEMA 1 enclosure is standard
Features
Conveyors, machine tools and other applications requiring adjustable speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.