AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 2800-3600 RPM |

Product Overview: ASM7510




* Click for Larger Image

Catalog Number:  ASM7510
Description:  10HP,3450RPM,3PH,60HZ,7535M,TEFC,F1
Ship Weight:  142 lbs.
List Price:  $3883 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Low profile for maximum blade cutting depth
Supplied with keyway and unthreaded shaft suitable for right or left threading
Double row ball bearings for maximum shaft stability in precision woodworking applications.
Custom threading available
Features
Heavy duty circular saw applications. Machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.