AC Motors | HVAC | Three Phase | 215T |

Product Overview: AOM3708T




* Click for Larger Image

Catalog Number:  AOM3708T
Description:  5 AIR OVERHP,1150RPM,3PH,60HZ,215T,3732M
Ship Weight:  116 lbs.
List Price:  $1377 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Locked drive end bearing construction
Bearings sized for larger overhung loads for fan on shaft applications
Leads 36"
Features
Motors are designed for "In the Airstream" and fan on shaft applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.