AC Motors | HVAC |

Product Overview: AOM3546T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
AOM3546T |
| Description: |
1HP,1725RPM,3PH,60HZ,143T,3428M,TEAO,F1 |
| Ship Weight: |
32 lbs. |
| List Price: |
$495
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Locked drive end bearing construction |
 |
|
Bearings sized for larger overhung loads for fan on shaft applications |
 |
|
Leads 36" |
|
 |
 |
 |
Motors are designed for "In the Airstream" and fan on shaft applications. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|