AC Motors | HVAC | 1400-1800 RPM | Three Phase | 143T | TEAO Encl | 208-230/460 Volt |

Product Overview: AOM3546T




* Click for Larger Image

Catalog Number:  AOM3546T
Description:  1HP,1725RPM,3PH,60HZ,143T,3428M,TEAO,F1
Ship Weight:  32 lbs.
List Price:  $495 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Locked drive end bearing construction
Bearings sized for larger overhung loads for fan on shaft applications
Leads 36"
Features
Motors are designed for "In the Airstream" and fan on shaft applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.