AC Motors | Farm Duty |

Product Overview: ANFL3504M




* Click for Larger Image

Catalog Number:  ANFL3504M
Description:  .5HP,1725RPM,1PH,60HZ,48YZ,3421L,TEFC,F1
Ship Weight:  28 lbs.
List Price:  $586 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Mechanical protection of centrifugal switch to prevent damage to motor in case of overspeed
Manual reset thermal protection mounted in oversize conduit box
Farm Duty epoxy paint and thermal cover protect motor from harsh environments
Extended shaft (fan end) with wrench flats for manual jogging of auger. NEMA 56N flange connects to the drive/gear box assembly
Features
Poultry feed auger drive systems.


* The image shown is representative only. Actual product may differ in appearance from image shown.