AC Motors | Farm Duty | 2800-3600 RPM | 208-230/460 Volt |

Product Overview: AFM3532


 * Click for Larger Image
|
 |
 |
Catalog Number: |
AFM3532 |
| Description: |
3HP,3450RPM,3PH,60HZ,145T,3528M,TEAO,F1 |
| Ship Weight: |
48 lbs. |
| List Price: |
$672
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Lubrication fittings on Nema T frames for eazy on-site maintenance |
 |
|
Ball bearings |
 |
|
Corrosion protected with epoxy finish |
 |
|
Normally-closed thermostats on three phase motors |
|
 |
 |
 |
Designed for powering aeration fans used on farm grain storage, exhaust fans, air handling systems, etc. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|