AC Motors | Farm Duty | TEAO Encl | 2800-3600 RPM | 208-230/460 Volt |

Product Overview: AFM3530




* Click for Larger Image

Catalog Number:  AFM3530
Description:  1.5HP,3450RPM,3PH,60HZ,143TZ,3424M,TEAO
Ship Weight:  30 lbs.
List Price:  $507 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lubrication fittings on Nema T frames for eazy on-site maintenance
Ball bearings
Corrosion protected with epoxy finish
Normally-closed thermostats on three phase motors
Features
Designed for powering aeration fans used on farm grain storage, exhaust fans, air handling systems, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.