AC Motors | Farm Duty | Single Phase | 230 Volt | TEAO Encl |

Product Overview: AFL3524A




* Click for Larger Image

Catalog Number:  AFL3524A
Description:  3HP,3450RPM,1PH,60HZ,145TZ,3535LC,TEAO
Ship Weight:  56 lbs.
List Price:  $829 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lubrication fittings on Nema T frames for eazy on-site maintenance
Ball bearings
Corrosion protected with epoxy finish
Normally-closed thermostats on three phase motors
Features
Designed for powering aeration fans used on farm grain storage, exhaust fans, air handling systems, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.