|
 |
 |
 AC Motors | Definite Purpose | Three Phase | 460 Volt | 901-1200 RPM |

Product Overview: AEM3684-4


 * Click for Larger Image
|
 |
 |
Catalog Number: |
AEM3684-4 |
| Description: |
1HP,1140RPM,3PH,60HZ,184,0628M,TEFC,F1 |
| Ship Weight: |
91 lbs. |
| List Price: |
$1601
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Approved by major US automobile manufacturers |
 |
|
Meets efficiency times power factor requirements per GM7EQ |
 |
|
All cast iron construction |
 |
|
Regreasable double shield ball bearings |
 |
|
Shaft slinger on both ends of motor |
 |
|
Stainless steel nameplate |
 |
|
Epoxy paint |
 |
|
Suitable for 65ºC ambient 1.00 Service Factor or 1.15 Service Factor, 40ºC ambient |
 |
|
Meets automotive requirements for sound levels |
 |
|
Meets GM for minimum efficiency times power factor requirements per GM7EHQ |
|
 |
 |
 |
For use in plants requiring Automotive Approved Motors on pumps, compressors, fans, conveyors, machine tools and other applications. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|