Grinders/Buffers | Buffers | 3600 RPM |

Product Overview: 862RE




* Click for Larger Image

Catalog Number:  862RE
Description:  24C 2P GRNDR-BUFFER
Ship Weight:  95 lbs.
List Price:  $973 USD
Multiplier Symbol:  G1

View Specifications


Features
8 inch red grinder
Two wheels 8"x1"x3/4"
Wheel guards are cast iron exhaust type
Furnished with GA11 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping and objects by removing material. Sharpens tools. 3/4 horsepower motor is suitable for heavy grinding.


* The image shown is representative only. Actual product may differ in appearance from image shown.