Grinders/Buffers | Buffers |

Product Overview: 8252W




* Click for Larger Image

Catalog Number:  8252W
Description:  24M 2P GRNDR-BUFFER
Ship Weight:  95 lbs.
List Price:  $997 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 8"x1"x3/4"
Wheel guards and tool rests are cast iron
Guards are exhaust type
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding (36 grit wheel). Wire brush is used to remove scale and rust. Deburs large objects. 3/4 horsepower motor is suitable for heavy grinding.


* The image shown is representative only. Actual product may differ in appearance from image shown.