Grinders/Buffers | Grinders | 115/230 Volt | 8 inches Wheel | 3600 RPM | Single Phase |

Product Overview: 8107WD




* Click for Larger Image

Catalog Number:  8107WD
Description:  24C 2P GRNDR
Ship Weight:  111 lbs.
List Price:  $1175 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 8"x1"x3/4"
Wheel guards and tool rests are cast iron
Guards are exhaust type
Furnished with lighted eye shields
Tool tray
Water pot
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping and objects by removing material. Sharpens tools. 3/4 horsepower motor is suitable for heavy grinding.


* The image shown is representative only. Actual product may differ in appearance from image shown.