Grinders/Buffers | Grinders | .5/.3 HP | 7 inches Wheel |

Product Overview: 7312D




* Click for Larger Image

Catalog Number:  7312D
Description:  28LC 2/4P GRNDR DELUXE
Ship Weight:  90 lbs.
List Price:  $1035 USD
Multiplier Symbol:  G1

View Specifications


Features
Two grinding wheels 7"x1"x5/8"
1/3 and 1/2 horsepower
Wheel guards and tool rests are cast iron
Guards are exhaust type
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools. Suitable for heavy grinding because of 1/2 horsepower motor and 7" diameter x 1" wide wheels.


* The image shown is representative only. Actual product may differ in appearance from image shown.