Grinders/Buffers | Grinders | 7 inches Wheel | 1/2 HP |

Product Overview: 7307




* Click for Larger Image

Catalog Number:  7307
Description:  20C 2P GRNDR DELUXE
Ship Weight:  70 lbs.
List Price:  $639 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 7"x1"x5/8"
1/2 horsepower
All units supplied with non-lighted eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools. Suitable for heavy grinding because of 1/2 horsepower motor and 7" diameter x 1" wide wheels.


* The image shown is representative only. Actual product may differ in appearance from image shown.