Grinders/Buffers | All Families | 3600 RPM | 115 Volt | 1/2 HP |

Product Overview: 712R




* Click for Larger Image

Catalog Number:  712R
Description:  20C 2P GRNDR UTILITY
Ship Weight:  44 lbs.
List Price:  $496 USD
Multiplier Symbol:  G1

View Specifications


Features
7 inch red grinder
Two wheels 7"x1"x5/8"
Wheel guards are non-exhaust type
Furnished with GA10 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools. Suitable for heavy grinding because of 1/2 horsepower motor and 7" diameter x 1" wide wheels.


* The image shown is representative only. Actual product may differ in appearance from image shown.