Grinders/Buffers | Buffers |

Product Overview: 662R




* Click for Larger Image

Catalog Number:  662R
Description:  20S 2P GRNDR-BUFFER
Ship Weight:  29 lbs.
List Price:  $335 USD
Multiplier Symbol:  G1

View Specifications


Features
6 inch red grinder
Two wheels 6"x3/4"x1/2"
Wheel guards are non-exhaust type
Furnished with GA10 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.