Grinders/Buffers | All Families | 6 inches Wheel |

Product Overview: 623E




* Click for Larger Image

Catalog Number:  623E
Description:  20C 2P GRNDR W/EXH
Ship Weight:  47 lbs.
List Price:  $470 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 6"x3/4"x1/2"
Wheel guards are cast iron, exhaust type
Furnished with GA10 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.