Grinders/Buffers | All Families | 115 Volt | 1/3 HP | 3600 RPM |

Product Overview: 602E-MT




* Click for Larger Image

Catalog Number:  602E-MT
Description:  20L 2P GRNDR PIVOTAL
Ship Weight:  24 lbs.
List Price:  $786 USD
Multiplier Symbol:  G1

View Specifications


Features
Miter table and 7" sanding disk, quick change belt
Exhaust type wheel guard can be connected to a standard 3.00" shop vacuum hose
Furnished with GA13 eyeshield
Supplied with one 6" one wire brush wheel & 100 grit belt & 80 grit peel & stick disk
Designed to comply with OSHA standards under normal usage
Features
Can be used to grind, sand, shape and polish flat & curved surfaces with smoother, faster cutting, and less heat.


* The image shown is representative only. Actual product may differ in appearance from image shown.