Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

General Information

Overview
Specifications
Performance Data
Parts List
Drawings

More Information

Where To Buy
Baldor Sales Offices
Return to List

Grinders/Buffers | Grinders |

Product Overview: 602E




* Click for Larger Image

Catalog Number:  602E
Description:  20S 2P GRNDR-BUFFER
Ship Weight:  27 lbs.
List Price:  $247
Multiplier Symbol:  G1

View Specifications


Features
Supplied with one 6" x 3/4" x 1/2" 36 grit wheel and one wire brush wheel.
Exhaust type wheels guards can be connected to a standard 3.00" shop vacuum hose.
Furnished with GA13 eyeshields.
U.L. Listed
Designed to comply with OSHA standards under normal usage.
Features
General purpose grinding. Used for shaping objects by removing material. Sharpen small tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.