Grinders/Buffers | Grinders |

Product Overview: 600E




* Click for Larger Image

Catalog Number:  600E
Description:  20S 2P GRINDER
Ship Weight:  30 lbs.
List Price:  $296 USD
Multiplier Symbol:  G1

View Specifications


Features
Supplied with one 6" x 3/4" x 1/2" 36 grit wheel and one wire brush wheel.
Exhaust type wheels guards can be connected to a standard 3.00" shop vacuum hose.
Furnished with GA13 eyeshields.
U.L. Listed
Designed to comply with OSHA standards under normal usage.
Features
General purpose grinding. Used for shaping objects by removing material. Sharpen small tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.