Grinders/Buffers | Grinders |

Product Overview: 532




* Click for Larger Image

Catalog Number:  532
Description:  24M 2P GRNDR DIAMOND
Ship Weight:  109 lbs.
List Price:  $1653 USD
Multiplier Symbol:  G1

View Specifications


Features
6 inch diamond wheel tool grinder
1/2 horsepower
3600 idle rpm
60 hertz
Features
Baldor diamond wheel tool grinder is used for sharpening Carbide tipped machine tools. The diamond abrasive wheels used with this Grinder along with the .002 maximum wheel flange run-out ensure precision sharpening of the tools. Precision sharpening helps prolong tool life.


* The image shown is representative only. Actual product may differ in appearance from image shown.