Grinders/Buffers | Grinders | Single Phase | 3600 RPM | 115 Volt | 1/2 HP |

Product Overview: 500




* Click for Larger Image

Catalog Number:  500
Description:  24C 2P GRNDR CARBIDE TOOL
Ship Weight:  109 lbs.
List Price:  $1470 USD
Multiplier Symbol:  G1

View Specifications


Features
6 inch carbide tool grinder
1/2 horsepower
3600 idle rpm
60 hertz
Features
The Baldor Carbide tool grinder is used for sharpening Carbide tipped or high speed steel machine tools. This grinder accomodates silicone carbide or aluminum oxide cup wheels that are 6 inches in diameter.


* The image shown is representative only. Actual product may differ in appearance from image shown.