Grinders/Buffers | All Families | 10 inches Wheel | 3000//3600 RPM |

Product Overview: 412B




* Click for Larger Image

Catalog Number:  412B
Description:  28M 2P BUFFER
Ship Weight:  62 lbs.
List Price:  $936 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial Buffers
Includes wheel flanges & nuts
Three-Phase
50/60 Hertz
208-230-460 Volts
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.