Grinders/Buffers | All Families | 10 inches Wheel |

Product Overview: 407B




* Click for Larger Image

Catalog Number:  407B
Description:  28C 4P BUFFER
Ship Weight:  60 lbs.
List Price:  $975 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial buffers
Includes flanges and nuts
Single phase
60 Hertz
115/230 volt
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.