Grinders/Buffers | Polishing Lathes | Single Phase |

Product Overview: 380WCT




* Click for Larger Image

Catalog Number:  380WCT
Description:  28L 2/4P DENTAL LATHE MTO
Ship Weight:  47 lbs.
List Price:  $1290 USD
Multiplier Symbol:  G1

View Specifications


Features
Moisture resistant copper windings
Totally enclosed construction
Rubber feet
UL and CSA listed
3 year warranty
8 foot, 3 conductor cord with plug is standard
Features
Prefered by Dentists, Dental Lab Technicians, Jewelers, Lapidary and others for precision, trouble free polishing.


* The image shown is representative only. Actual product may differ in appearance from image shown.