Grinders/Buffers | Polishing Lathes | Single Phase | 1/2 HP | 115 Volt |

Product Overview: 359T




* Click for Larger Image

Catalog Number:  359T
Description:  20S 2P DENTAL LATHE MTO
Ship Weight:  36 lbs.
List Price:  $504 USD
Multiplier Symbol:  G1

View Specifications


Features
Moisture resistant copper windings
Totally enclosed construction
Rubber feet
UL and CSA listed
3 year warranty
8 foot, 3 conductor cord with plug is standard
Features
Prefered by Dentists, Dental Lab Technicians, Jewelers, Lapidary and others for precision, trouble free polishing.


* The image shown is representative only. Actual product may differ in appearance from image shown.