Grinders/Buffers | Polishing Lathes | 1/4-.06 HP | 115 Volt |

Product Overview: 353T




* Click for Larger Image

Catalog Number:  353T
Description:  20Q 2/4P DENTAL LATHE MTO
Ship Weight:  35 lbs.
List Price:  $503 USD
Multiplier Symbol:  G1

View Specifications


Features
Moisture resistant copper windings
Totally enclosed construction
Rubber feet
UL and CSA listed
3 year warranty
8 foot, 3 conductor cord with plug is standard
Features
Prefered by Dentists, Dental Lab Technicians, Jewelers, Lapidary and others for precision, trouble free polishing.


* The image shown is representative only. Actual product may differ in appearance from image shown.