Grinders/Buffers | Buffers |

Product Overview: 333B




* Click for Larger Image

Catalog Number:  333B
Description:  24C 2P BUFFER
Ship Weight:  56 lbs.
List Price:  $735 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial buffers
Includes flanges and nuts
Single phase
60 Hertz
115/230 volt
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.