Grinders/Buffers | Grinders | Belt Sander/Grinder Wheel | 1 1/2 HP | 3600 RPM |

Product Overview: 248-183TD




* Click for Larger Image

Catalog Number:  248-183TD
Description:  35M 2P GRNDR PIVOTAL SPEC G8-319-318
Ship Weight:  128 lbs.
List Price:  $1979 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial abrasive belt grinder
Three position tiltable
1 1/2 horsepower
Single and three phase
Belt size 2" x 48" - 80 grit
Features
Baldor's Industrial Belt Grinders are used for fast material removal when shaping and deburing objects.


* The image shown is representative only. Actual product may differ in appearance from image shown.