Grinders/Buffers | Grinders | 208-230/460 Volt | 3600 RPM | Belt Sander Wheel | 1 1/2 HP |

Product Overview: 248-153TD




* Click for Larger Image

Catalog Number:  248-153TD
Description:  16M 2P GRNDR PIVOTAL SPEC 35H410-82
Ship Weight:  84 lbs.
List Price:  $1682 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial abrasive belt grinder
Three position tiltable
1 1/2 horsepower
Single and three phase
Belt size 2" x 48" - 80 grit
Features
Baldor's Industrial Belt Grinders are used for fast material removal when shaping and deburing objects.


* The image shown is representative only. Actual product may differ in appearance from image shown.