Grinders/Buffers | Grinders | 1 1/2 HP |

Product Overview: 248-151AS




* Click for Larger Image

Catalog Number:  248-151AS
Description:  35P GRNDR PIVOTAL SPEC 35P486Z331
Ship Weight:  105 lbs.
List Price:  $1867 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial abrasive belt sander
Operates on 115 VAC, adjustable from 0-3600 RPM
Three belt positions
1 1/2 horsepower
Belt size 2" x 48" - 80 grit
Features
Baldor's Industrial Belt Grinders are used for fast material removal when shaping and deburing objects.


* The image shown is representative only. Actual product may differ in appearance from image shown.