Grinders/Buffers | Grinders | 1 1/2 HP | 3600 RPM | Belt Sander Wheel |

Product Overview: 2048-153D




* Click for Larger Image

Catalog Number:  2048-153D
Description:  16M 2P GRNDR NON-PIVOTAL SPEC 35H714-82
Ship Weight:  76 lbs.
List Price:  $1531 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial stationary abrasive belt grinder
1 1/2 horsepower
Single and three phase
Belt size 2" x 48" - 80 grit
Features
Ed will provide


* The image shown is representative only. Actual product may differ in appearance from image shown.