Grinders/Buffers | Grinders | Single Phase | 1 1/2 HP | 115/230 Volt |

Product Overview: 2048-151D




* Click for Larger Image

Catalog Number:  2048-151D
Description:  28L 2P GRNDR NON-PIVOTAL SPEC 35H713W811
Ship Weight:  88 lbs.
List Price:  $1582 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial stationary abrasive belt grinder
1 1/2 horsepower
Single and three phase
Belt size 2" x 48" - 80 grit
Features
Ed will provide


* The image shown is representative only. Actual product may differ in appearance from image shown.