Grinders/Buffers | Buffers | Three Phase | 14 inches Wheel | 3000//3600 RPM |

Product Overview: 1453




* Click for Larger Image

Catalog Number:  1453
Description:  35M 2P BUFFER
Ship Weight:  223 lbs.
List Price:  $2725 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial Buffers
Includes wheel flanges & nuts
Three-Phase
50/60 Hertz
208-230-460 Volts
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.