Grinders/Buffers | All Families | 1500//1800 RPM | 460 Volt |

Product Overview: 1411W




* Click for Larger Image

Catalog Number:  1411W
Description:  44M 4P GRINDER
Ship Weight:  381 lbs.
List Price:  $4134 USD
Multiplier Symbol:  G1

View Specifications


Features
14 inch heavy duty
Arbor 1 1/4" accommodates 3" wide wheels
Wheel guards are cast iron, exhaust type
All units 50/60 hertz, 1800 idle rpm
Three phase
Manual starter
Furnished with lighted eyeshields
Designed to comply with OSHA standards under normal usage
Features
Used for Heavy duty grinding applications. Specifically for foundry and fabrication shop use. Grinds castings, weldments and prepares parts for welding. The motor is rated 5 horsepower or 7.5 horsepower with 14" diameter x 3" wide wheels. Handles large pieces for grinding.


* The image shown is representative only. Actual product may differ in appearance from image shown.