Grinders/Buffers | All Families | 3 HP |

Product Overview: 1253




* Click for Larger Image

Catalog Number:  1253
Description:  28M 2P BUFFER
Ship Weight:  156 lbs.
List Price:  $2016 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial Buffers
Includes wheel flanges & nuts
Three-Phase
50/60 Hertz
208-230-460 Volts
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.