Grinders/Buffers | Buffers | 1800 RPM |

Product Overview: 1250




* Click for Larger Image

Catalog Number:  1250
Description:  34L 4P BUFFER
Ship Weight:  164 lbs.
List Price:  $2260 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial buffers
Includes flanges and nuts
Single phase
60 Hertz
115/230 volt
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.