Grinders/Buffers | Grinders | 1500//1800 RPM | 208-230/460 Volt | 3 HP | 12 inches Wheel |

Product Overview: 1216W




* Click for Larger Image

Catalog Number:  1216W
Description:  28M 4P GRINDER W/EXH
Ship Weight:  248 lbs.
List Price:  $3059 USD
Multiplier Symbol:  G1

View Specifications


Features
12 inch heavy duty
Arbor 1 1/4" accommodates 2" wide wheels
Wheel guards are cast iron, exhaust type
All units 1800 idle rpm
Manual starter
Furnished with lighted eyeshields
Designed to comply with OSHA standards under normal usage
Features
Heavy duty general purpose grinding. Casting is heavy duty cast iron. Used to smooth parting lines and gate areas.


* The image shown is representative only. Actual product may differ in appearance from image shown.