Grinders/Buffers | All Families | 6 inches Wheel |

Product Overview: 111




* Click for Larger Image

Catalog Number:  111
Description:  20C 2P BUFFER
Ship Weight:  25 lbs.
List Price:  $374 USD
Multiplier Symbol:  G1

View Specifications


Features
Industrial buffers
Includes flanges and nuts
Single phase
60 Hertz
115 volt
Features
Baldor Industrial Buffers are made to use with soft cloth buffing wheels and buffing compounds. Used for buffing and polishing objects to various degrees of luster.


* The image shown is representative only. Actual product may differ in appearance from image shown.