Grinders/Buffers | Grinders | 1500//1800 RPM |

Product Overview: 105W




* Click for Larger Image

Catalog Number:  105W
Description:  28M 4P GRNDR W/EXH
Ship Weight:  133 lbs.
List Price:  $1295 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 10"x1"x7/8"
Wheel guards and tool rests are cast iron
Guards are exhaust type
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Shapes parts by removing material. Motor is rated 1 horsepower or 1.5 horsepower, making it possible to grind very large objects.


* The image shown is representative only. Actual product may differ in appearance from image shown.